Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
A-Spring - Spring loaded Units
Bill of material
A3011-13
ORDERNO
Article-number
A3011-13 kg
SER
Series
1
BALL
Ball-Ø
19.0 mm
FH
Finish housing
steel zinc plated
FB
Finish balls
zinc plated
LC
Load capacity
10 kg
LCDEP
Load capacity depress
30 kg
A
66.6 mm
B
11.4 mm
C
3.5 mm
D
36.5 mm
E
51.6 mm
F
7.9 mm
G
50.8 mm
H
3x7
H1
7.0 mm
L
63.0 mm
S
59.5 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices